Virtual Power Meter, RS232

The 845-PE-RS, virtual meter provides easy integration into automation systems (e.g. PLC) using RS-232 in their communication infrastructure. It also allows turning the customer’s PC or laptop into a full-fledged Newport laser power/energy meter.
The sensor is connected to the 845-PE-RS which sends the measurement results to the PLC or the destination computer. The 845-PE-RS has an analog output which provides an output voltage proportional to the power/energy measured.
When using the 845-PE-RS with a PC/Laptop, just install the PMManager software, plug the sensor into the 845-PE-RS module and connect the 845-PE-RS with a standard RS-232 cable to a PC serial port or USB to RS-232 adapter.
You can connect several 845-PE-RS modules to the PC at the same time.
Specifications
- Number of Channels1
- Compatible DetectorsSupports photodiode, thermal, irradiance and dosage sensors
- Communication InterfacesRS232
- Data Transfer500Hz @ baud rate 115200
- Analog OutputUser selected 1v, 2v, 5v, or 10v full-scale; 0.03% resolution. 100 ohms output impedance Two modes: Digital and Raw
- Accuracy±0.25% ±20pA for thermopiles and photodiodes ±0.25% for pyroelectrics
- Analog Input Range15 nA to 5.0 mA full scale in 16 ranges
- Dynamic Range9 decades
- Sampling RatePhotodiode and Thermopile: 15Hz Pyroelectric: 500Hz
- Photodiode MeasurementAverage power, Exposure
- Thermopile MeasurementAverage power, single shot energy, pulsed power
- Pyroelectric MeasurementPulse energy (every pulse up to 500Hz), average power, exposure
- Resolution16 bits plus sign for thermopiles and photodiodes 12 bits no sign (0.025% resolution) for pyroelectrics
- Noise500nV or 1.5pA + 0.0015% of input range @3Hz for thermopiles and photodiodes 2mV for pyroelectrics
- Dimensions114 x 80 x 29 mm (LxWxH)
- Power RequirementsIndustrial +12V wall cube power supply included
- Operating Temperature15°C to 35°C, <70% RH, non-condensing
- Storage Temperature0°C to 50°C, <90% RH
- CE CertifiedCompliant
- RoHSCompliant
- Weight0.176 kg
Resources & Downloads
Tutorials
Literature
Understanding Total Measurement Uncertainty(649.3 kB, PDF) 845-PE-RS Datasheet(1.9 MB, PDF)
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Newport User Commands Rev 9(704.1 kB, PDF)
Manuals
845-PE-RS User Notes(84.4 kB, PDF) PMManager User Manual rev 3.90-2(5.3 MB, PDF) LM Measurement COM Object Manual Version 15(581.6 kB, PDF)
2D Product Drawings
845-PE-RS Dimensions(123.3 kB, PDF)
Other
845-PE-RS EU27 Declaration of Conformity(108 kB, PDF)
Software
PMManager Setup Version 4.00(106.8 MB, ZIP) PMManager Version 4.00 Release Notes(155.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock | ||||
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 90051899USB 2.0 Cable, Type A Male to Mini B Male, 1 m, RoHS | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








