The 843-R and 843-R-USB are low cost Laser Power and Energy Meters capable of measuring from pW to thousands of Watts, in an ergonomically designed compact body.
The 843-R and 843-R-USB include a calibration certificate, a plastic case, 843-PS-UN, a convenient quick start guide and a 2.5 mm analog output connector. The 843-R-USB also includes a PMManager quick installation guide and a USB cable.
- Ideal for quick and basic optical power and energy measurements
- Digital value display with either bar graph or a simulated analog needle
- USB enabled Model 843-R-USB available
- Compact handheld design with rubber bumpers and a kickstand
- English, Japanese, Chinese, and Russian language support
- Increase capabilities with powerful PMManager(TM) PC application See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 843-DINConnector Adapter, 8-pin DIN to DB15818-xx/CM Detectors to DB15 Power Meters | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock |
Specifications
- Compatible DetectorsNewport 818-xx/DB, 918D, 819C/D, 919E, 919P, LIAD, PEPS
- Computer InterfacesUSB2.0 for 843-R-USB; none for 843-R
- Sampling Rate15 Hz (photodiode and thermopile), 500 Hz (pyroelectric)
- Repetition RateUp to 25 kHz pulses (pyroelectric)
- Data StorageVia USB for 843-R-USB (no internal data storage)
- Analog Output0-1 V into 100 Ω, mono audio 2.5 mm jack (included)
- Accuracy±0.25 % (Full Scale) ±20 pA
- Power RequirementsDC 12-16 V, 1W
- BatteryRechargeable Li-ion Batteries
- Battery Life14 hours typical between charges
- Detector InputUp to 1.3 mA for Photodiode Sensors
- Display Mode15 mm numeric display. High resolution analog needle also can be chosen.
- Display TypeHigh legibility TFT 320 x 240 pixel graphics LCD
- Display Refresh Rate15 Hz
- Photodiode MeasurementAverage power
- Thermopile MeasurementAverage power, single shot energy
- Pyroelectric MeasurementPulse energy (10 times per sec)
- Measurement Rate15 Hz
- Gain Ranges16 ranges
- Resolution18 bits plus sign
- Dimensions4.4 x 8.4 x 1.6 in. (113 x 213 x 40 mm)
- Weight1.0 lb (0.47 kg)
- Operating Temperature15°C to 35°C, <70% RH, non-condensing
- Storage Temperature0°C to 50°C, <90% RH
- CECompliant
- RoHSCompliant
Features
Ergonomic Design
The case is made of molded high impact plastic with optimized angle kickstand. Rubberized sides provide an easy grip of the power meter and protection against damage. 843-R can be operated either by battery or from an AC power supply (included with either a US style plug or a European style plug) with the charger plugged in at all times. Its backlight allows illumination of the power meter in low light conditions.
Simple Yet Powerful
843-R and 843-R-USB are low cost Laser Power Meters capable of measuring from pJ and pW to thousands of Watts, in an ergonomically designed compact body. A single shot energy pulse measurement can be done. 843-R has two display modes: a large digital display with a bar graph or with a high resolution simulated analog needle. A simple configuration of the measurement parameters and hot-swappable capability allow the user take measurements quickly even with multiple sensors. The interface supports English, Japanese, Chinese, and Russian languages. Recalibration every 12 months is recommended.
843-R vs. 843-R-USB
843-R-USB has the same performance as the 843-R with the addition of USB communication to the PC. Install PMManager™ application software to use with the 843-R-USB and turn your PC into a full optical power meter workstation. We also provide a COM object for system integrators as well as a LabVIEW™ library.
PMManager™ Application Software
PMManager™ is a powerful application software controlling and taking measurement data out of the new Model 843-R-USB Laser Power Meter. It turns a PC into a laser power multi-channel analysis workstation. The PMManager software features include: extensive graphic display of data, advanced measurement processing, data logging for future review, printing of graphs and data, and the ability to connect additional devices during active measurements. The PMManager software package includes the latest PMManager user manual, the COM object manual, the available user command lists, and automation examples written in various programming languages. Please refer to our PMManager Tutorial for more details about its capabilities.
Compatibility with Legacy 8-pin DIN Round Calibration Modules
The Newport detectors with the legacy /CM models having the Round 8-pin DIN calibration modules requires an 843-DIN adapter. The legacy 841-DIN adapter is not compatible with 843-R.
Ideal for Field Service
With its ergonomic, handheld design, ability to measure a wide range of power and energy levels, and a user-friendly interface, the 843-R is an indispensable field service instrument. It is especially popular with medical and industrial systems that depend on lasers. The simple menu structure makes it easy for users to learn how to operate the device quickly.
Calibration Report Included
Newport certifies calibration performed using standards traceable to the National Institute of Standards and Technology (NIST) and other recognized national standards laboratories. Included with your new instrument is a comprehensive calibration report. Newport also recommends recalibration every 12 months.
843-R Power Meter Set-up
This video shows how to easily and quickly set up your 843-R, configure it with a detector, and specify the desired measurement for the wavelength of your source. For more information, please see the 843-R/843-R-USB Laser Power Meter User Manual – in particular, section "2.1 Getting Started."
Single Shot Energy Measurements
This video shows how to set up the 843-R to measure individual single shot pulses of energy every 5 seconds with thermopile detectors. For more information, please see section "4.4 Energy Measurement" of the 843-R/843-R-USB Laser Power Meter User Manual.
CW Power Measurements
The 843-R can measure CW power when using a photodiode or thermopile detector. This video shows how to set up the 843-R with a 918D photodiode detector to take CW power measurements. For more information about operation with a photodiode detector, please see "Chapter 5. Operation with Photodiode Sensors" of the 843-R/843-R-USB Laser Power Meter User Manual. For more information about using a thermopile detector to take CW power measurements, please see section "4.3 Power Measurement" of the 843-R/843-R-USB Laser Power Meter User Manual.
Compatible Detectors
- 918D High Performance Photodiode Sensors
- 818-xx/DB Low Power Calibrated Photodiode Sensors
- 818/918D Wand Style Calibrated Photodiode Sensors
- 818 Fiber Optic Detectors
- 819C/819D Calibrated Integrating Sphere Sensors
- 918D Fiber Optic Detectors, Sphere-Based
- 919P Thermopile Sensors
- 919E Pyroelectric Laser Pulse Energy Sensors
- PEPS Optical Power, Energy, and Position Sensors
- Lock-in Amplifier Detectors
Please refer to Newport Power Meter and Detector Legacy Compatibility for the most up-to-date compatibility chart. Note that the attenuator on/off position sensing and the temperature sensing for the 918D series detectors are not available with the 843-R series power meters.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1J02133B-NPCarrying Case, Spare, 843-R Series and 1919-R Power Meters, Plastic | |||||
![]() | 7E01279-NPUSB Cable, Type A to MICRO-B, Male to Male, 1.8 Meter | In Stock | ||||
![]() | 7E02008-NPSpare Analog Output Connector, 843-R Series and 1919-R Power Meters | 2 Weeks | ||||
![]() | 843-DINConnector Adapter, 8-pin DIN to DB15818-xx/CM Detectors to DB15 Power Meters | In Stock | ||||
![]() | DET-ADAP-PDPower Meter Adapter, BNC-to-DB15, Third Party Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-PS-UNPower Supply, External, Spare, 843-R Series | In Stock | ||||
![]() | 71686Calibration Module, Oriel Amplified Detectors to 1936-R/2936-R Power Meters | In Stock | ||||
![]() | 7E14008-NPSpare Battery, 843-R Series and 1919-R Power Meters | In Stock |
Resources
Literature
843-R Series Power_Meter_Datasheet(1.4 MB, PDF) Understanding Total Measurement Uncertainty(649.3 kB, PDF)
Other
CE Declaration 843-R 1919-R.pdf(381.7 kB, PDF) 843-R Handheld Power Mete RoHS Certificate.pdf(86.7 kB, PDF)
Software
843-R Field Upgrade Instructions(203.1 kB, PDF) PMManager Setup Version 4.00(106.8 MB, ZIP) PMManager Version 4.00 Release Notes(155.1 kB, PDF)
Manuals
843-R and 843-R-USB Power Meters User Manual(921.4 kB, PDF) 843-R and 843-R-USB Power Meters Quick Reference(43.8 kB, PDF) LM Measurement COM Object Manual Version 15(581.6 kB, PDF)
Tutorials
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Newport Power Meter and Detector Legacy and Compatibility Newport User Commands Rev 9(704.1 kB, PDF)
843-R Firmware Version 1.56(11 MB, ZIP)





















