818 Series advanced free space photodiode sensors are calibrated for use with newport power meters. They feature a removable, threaded OD3 attenuator. Utilizing NIST-traceable standards and calibrated with high-precision equipment these optical power detectors offer the lowest calibration uncertainty in industry.
- NIST traceable calibration with lowest uncertainty available
- Removable OD3 attenuation filter
- Detachable DB15 calibration module
- Optional screw in fiber-optic adapters for fiber power measurement See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-SL/DBOptical Power Detector, Silicon, 400-1100 nm, DB15 Calibration Module | In Stock | ||||
![]() | 818-IR/DBOptical Power Detector, Germanium, 780-1800 nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-IG/DBOptical Power Detector, InGaAs, 800-1650 nm, DB15 Calibration Module |
Compatible Power Meters
Newport offers a comprehensive range of optical power meters from low cost, hand-held meters to the most advanced dual-channel benchtop meter available in the market. Presented here is a list of meters compatible with the 918D Series sensors. For more detailed information about our power meters, please see our Optical Power Meter Guide.
![]() 1940-R/2940-R |
![]() 1938-R/2938-R |
![]() 1919-R |
![]() 843-R/843-R-USB |
![]() 845-PE-RS |
![]() 844-PE-USB |
|
|---|---|---|---|---|---|---|
| User Interface | Touchscreen | Touchscreen | Advanced | Simple | User Commands, PM Manager | PMManager only |
| Measurement Modes |
Power, |
Power, Low Freq. Power, Peak-to-Peak Power, RMS Power, Exposure, Current
|
Power, Low Freq. Power Exposure |
Power | Power, Low Freq. Power |
Power, Low Freq. Power |
| Analog Bandwidth | Up to 200 kHz | Up to 200 kHz | 15 Hz | 15 Hz | 15 Hz | 15 Hz |
| Data Storage | 2 GB internal, External USB memory size, Via PMManager |
2 GB internal, External USB memory size, Via PMManager |
Limited by USB memory size | User Commands, PM Manager | Via PMManager | |
| Measurement Rate per Second | 10,000 | 10,000 | 15 | 15 | 15 | 15 |
| Trigger In/Out | ✔ | ✔ | ||||
| Analog Out | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
| Computer Interface | USB RS232 Ethernet |
USB RS232 Ethernet |
USB RS232 |
RS232 | USB |
Please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.
Specifications
Features
Excellent Photodiode Linearity
These photodiodes show excellent linearity over a large dynamic range. This is ideal for use in applications that require high accuracy measurements down to the pW level, especially when combined with a high sensitivity power meter that can accommodate the large dynamic range of the optical signal.
Responsivity Variation over Temperature
A natural characteristic of a photodiode is for the its optical response to change as the temperature changes near the bandgap of semiconductor materials. Newport’s 918D series sensors feature a thermocouple near the photodiode, which allows certain Newport meters to read the temperature and automatically adjust the responsivity, ensuring the most accurate measurements.
Factors that Affect Maximum Measurable Power
The maximum measurable power of photodiode sensors is dependent on several factors such as the wavelength of incoming light, photodiode current output saturation, temperature, use of an attenuator and a power meter's maximum current input value. Newport provides maximum power specifications based on the power meter models, with and without an attenuator, and wavelength-dependent maximum power level. With these factors affecting measurable power in mind, choosing the proper detector for your application is critical.
NIST-traceable Sensor Calibration
Our calibrated photodiode sensors include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s optical detector calibration facility. Tight calibration facility and process control allows the tightest calibration uncertainty in industry. Each detector is shipped with the calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves and data are shipped with each detector for attenuator and no attenuator models. To maintain accuracy and guarantee performance, Newport recommends annual photodiode detector calibration.
Wide Dynamic Range with OD3 Attenuator
The 884 Series OD3 attenuators extend the calibrated optical dynamic range of our detectors by three decades. Both the attenuator and detector have their serial number scribed on the part which, to maintain calibration, must match. Our attenuator design provides high damage threshold and spectral flatness. With the low noise equivalent power (NEP) associated with the photodiodes being used, a wider dynamic range is achieved. The clear aperture of the 884 Series attenuators is 10.3 mm.
Removable Calibration Module
The 818 series detectors include a BNC connector with a removable calibration module. The /DB suffix indicates a DB15-style calibration module that is directly compatible with Newport’s current power meters. For older instruments that require no calibration module (BNC), we recommend that customers purchase 818-xx/DB and simply remove the DB15 calibration module. Please order the
Additional Functionality with BNC Connector
The BNC connector extends the functionality of the 818 Series photodiode sensors. It enables direct connection to an ammeter or lock-in amplifier. It also allows the detector output to be viewed on an oscilloscope after first connecting it to a current-to-voltage preamplifier, such as Newport's model
Adapters for Fiber-Optic Applications
These photodiode sensors can be converted to measure optical power from connectorized or bare optical fibers. Newport offers a comprehensive set of screw-in fiber-optic adapters to match a variety of connector types. Our bare fiber holder and adapter mount are designed together to hold 250-µm bare fibers without damaging the fiber.
Resources
Literature
Telecom Data Brochure(4.9 MB, PDF) Maximum Measureable Power for Photodiode Detector(438.4 kB, PDF) 818 Series Photodiode Datasheet(834.1 kB, PDF)
Manuals
RevB 818 Series Manual(2.6 MB, PDF)
Technical Notes
Tutorials
Other
818-IR & 818-IG RoHS Certificate(290.9 kB, PDF) 818-SL & 818-UV RoHS Certificate(291.5 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)




























