Optical Power Detector, Germanium, 780-1800 nm, DB15 Calibration Module

The 818-IR/DB Germanium (Ge) Photodetector is supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. Exclusive OD3 attenuator technology extends the calibrated optical dynamic range of our photodiode sensor heads by three decades. The serial numbers for the detector and the attenuator are matched to ensure NIST traceability. The 10.3 mm clear aperture with the cross hair will improve the detector alignment to the input optical beam more accurately and help avoid detector overfilling. The photodiode is place at an angle of 8 degrees from the front face of the detector housing, to minimize backreflection from the sensor surface. This model includes a BNC/DB15 calibration module. The adapter contains the detector calibration data, model number, serial number and calibration date for seamless operation.
Specifications
- Detector TypePost Mounted
- Detector InputFree Space
- Detector MaterialGermanium
- Spectral Range780 - 1800 nm
- Sensor SizeØ3 mm
- AttenuatorOD3, Threaded
- Maximum Measurable Power3 W
- Minimum Measurable Power5 nW
- Maximum Measurable Power Benchtop Meter3 W
- Maximum Measurable Power Handheld Meter2 W
- Maximum Measurable Power Without Attenuator10 mW
- Maximum Power Density30 W/cm²
- Maximum Power Density without Attenuator3 W/cm²
- Maximum Pulse Energy Without Attenuator60 nJ
- Maximum Pulse Energy60 µJ
- Calibration ModuleRemovable DB15 Connector
- Calibration Uncertainty2.4% (780-1430 nm)
2.6% (1430-1600 nm) - Linearity±1 %
- Uniformity±2 %
- Rise Time≤2 µs
- Clear ApertureØ10.3 mm
- Connector TypeDB15
- Cable Length1.5 m
- RoHSCompliant
Resources & Downloads
Manuals
RevB 818 Series Manual(2.6 MB, PDF)
Technical Notes
Semiconductor Detector and Low Power Light Source(1.4 MB, PDF) Understanding Total Measurement Uncertainty
2D Product Drawings
818 Series Dimensional Drawing(86.5 kB, PDF)
Other
818-IR & 818-IG RoHS Certificate(290.9 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Literature
818 Series Photodiode Datasheet(834.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock | ||||
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-STFiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount | In Stock | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | |||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount | |||||
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | In Stock |
Spare Attenuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-IRROD3 Attenuator, 818 Series Germanium Detectors | In Stock |
Notes:
Please note that recalibration is required after changing attenuators.
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 7 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock |




















