Lens Tube Adapter, 818 & 918D Series Sensors

The 884-UDAPT is an adapter with an Oriel's 1.5 inch series female flange and for Newport's 1 inch LensTube lens holders (1.035-40 thread).
Compatible with the following photodiode detectors: 818-xx-L, 818, 918D Series Low-Power Photodetectors, and legacy 918 Series detectors.
Compatible with the following photodiode detectors: 818-xx-L, 818, 918D Series Low-Power Photodetectors, and legacy 918 Series detectors.
Specifications
- TypeLens Tube Adapter
- Thread Type1.035-40 (Lens Tube) to 1.00-40 (Detector)
- Detector Type818 & 918D Series
- Flange Type1.5 inch Series - Female
- MaterialBlack anodized aluminum


Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-SMAOptical Fiber Adapter, SMA, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPH-UDAPTPort Flange Adapter, 1.0 in. Port, Oriel Male 1.5 inch Flange, Lens Tube, 819C/D | In Stock |







