Various fiber optic and 1 inch optics adapters are available for the cylindrically shaped photodiode detectors.
- Increase usability of 818, 918 and 918D series detector
- New Model 884 Series FC/PC, FC/APC, and SMA adapters
- New 884-UDAPT Oriel flange and Lens Tube adapter
- 1 in. free space optic adapter
- Various Fiber optic adapters See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Adapt to the Oriel Flange System
884-UDAPT is a universal adapter to make Newport's 818 and 918D series photodiode sensors compatible with the Oriel 1.5 inch Series flanges and Newport's 1 inch Lens Tube family.
Optical Filter Adapter
883-OH is a 1 inch optic adapter, which gives the most stable optical mounting means for the Newport photodiode detectors. Any filter or lens with up to 0.35" thickness can be accommodated. Newport's A-1.25-1RR retaining ring is included and a spare can be separately purchased.