OD3 Attenuator, 818 Series Germanium Detectors

Specifications

  • Type
    Detector Attenuator
  • Thread Type
    1.000-40
  • Detector Type
    818 Series
  • Attenuator
    OD3, Threaded
  • Clear Aperture
    Ø10.3 mm
  • Material
    Reflective neutral density filter
  • RoHS
    Compliant

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
OD3 Attenuators for 818 Photodiode Sensors884-SLROD3 Attenuator, 818 Series Silicon Detectors
In Stock
$198
OD3 Attenuators for 818 Photodiode Sensors884-IGROD3 Attenuator, 818 Series InGaAs Detectors
In Stock
$194
OD3 Attenuators for 818 Photodiode Sensors884-UVROD3 Attenuator, 818 Series UV Silicon Detectors
4 Weeks
$194