About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
OD3 Attenuator, 818 Series Silicon Detectors


OD3 Attenuator, 818 Series Silicon Detectors
Model: 884-SLR
Product Series Overview
OD3 Attenuators for 818 Photodiode SensorsThe 884-SLR OD3 Attenuator is a stackable OD3 attenuator that can be mounted to an 818-SL series detector to attenuate the input beam. It is the RoHS compliant version of obsolete 883-SL and 884-SL. The clear aperture is 10.3 mm. Note that one attenuator is already included and calibrated in the 818-SL/DB detector. If you already own an 818-SL series detector and want to have the attenuator calibrated together with the detector, you must contact Newport service department.
Specifications
- TypeDetector Attenuator
- Thread Type1.000-40
- Detector Type818 Series
- AttenuatorOD3, Threaded
- Clear ApertureØ10.3 mm
- MaterialReflective neutral density filter
- RoHSCompliant
- TypeDetector Attenuator
- Thread Type1.000-40
- Detector Type818 Series
- AttenuatorOD3, Threaded
- Clear ApertureØ10.3 mm
- MaterialReflective neutral density filter
- RoHSCompliant




