OD3 Attenuator, 818 Series UV Silicon Detectors

  • Type
    Detector Attenuator
  • Thread Type
    1.000-40
  • Detector Type
    818 Series
  • Attenuator
    OD3, Threaded
  • Clear Aperture
    Ø10.3 mm
  • Material
    Reflective neutral density filter
  • RoHS
    Compliant
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C