Compare Model Drawings, CAD & Specs Availability Price

Features

The Most Versatile Detectors

The PEPS series thermopile-based quad-cell detectors measure not only average power of cw and pulsed laser sources and the single shot pulse energy of a pulsed laser source, but also measure the position and size of the beam.

Position Accuracy Down to 0.1 mm

The position information is provided when the detector is connected to one of the Newport power meter models 843-R, 843-R-USB, 1919-R, and 841-PE-USB. The powerful PMManager application software program even allows the beam stability measurement.

Tracking of the Laser Beam

When connected to 1919-R power meter, the detectors also provide the beam tracking information such as the min and max X/Y positions, average position, and standard deviation.

Visualization of Beam Drift

The PMManager™ program offers a visual presentation of the laser beam drift over time in a 2-dimensional histogram, so you can easily see the pattern of the beam drift over time.

Data Logging for Further Analysis

The PMManager™ program allows to download the logged data of the X and the Y position as well as the optical power for further analysis and recording purposes.

Smart Sensor Design

The signal coming from the sensor is divided into 4 quadrants so by measuring and comparing the output from the 4 sections we can determine the position of the center of the beam to a high degree of accuracy.

Compatible Power Meters

Newport offers a comprehensive range of optical power meters from low cost, hand-held meters to the most advanced dual-channel benchtop meter available in the market. Presented here is a list of meters compatible with the PEPS Series sensors. For more detailed information about our power meters, please see our Optical Power Meter Guide.

1919-R_angle

1919-R 

843-R_side

843-R

844-PE-USB_front

844-PE-USB
Measurement Modes

Power

Power

Power

Analog Bandwidth 15 Hz  15 Hz 15 Hz 
Data Storage Limited by USB memory size

843-R-USB: Via PMManager

843-R: None

Via PMManager
Measurement Rate per Second 15 15 15 
Trigger In/Out No No No
Computer Interface

USB

RS-232

843-R-USB: USB

843-R: None
USB


Additionally, please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.