About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Calibration Module, Oriel Amplified Detectors to 1936-R/2936-R Power Meters


Calibration Module, Oriel Amplified Detectors to 1936-R/2936-R Power Meters
Model: 71686
In Stock
Product Series Overview
Flange Mount Photodiode SensorsThe 71686 Detector Calibration Modules is a BNC to DB15 interface adapter which allows any Oriel amplified Silicon or Germanium detector to function with the Newport 1936-R/2936-R Optical Power Meter family. The power meter displays the output of the detector as a voltage reading.
It may also be used with unamplified detectors (Oriel or Newport) when coupled to Oriel's model 70710 Preamplifier.
This module is not compatible with Oriel pyroelectric detectors, as these detectors require an AC (chopped) signal.
This adapter allows users to take advantage of the advanced features the Newport Power Meters provide, such as analog and digital filters, statistics, dB measurements and triggering.
Related Products
Compatible Amplified Detectors
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | DET-L-GE-R-CGe Photodiode, Amplified, 700-1800 nm, 5 mm, NIST Calibration | UNIVERSAL | In Stock | ||||
![]() | DET-L-GE-T-CGe Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration | UNIVERSAL | In Stock | ||||
![]() | DET-L-SIUV-R-CUV-Si Photodiode, Transimpedance Amplifier, 200-1100 nm, 10 x 10 mm, NIST | UNIVERSAL | |||||
![]() | DET-L-SIUV-T-CUV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST | UNIVERSAL | In Stock |
Compatible Meters
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 71683Calibration Module, Oriel Unamplified Detectors to 1936-R/2936-R Power Meters | UNIVERSAL |




