Ge Photodiode, Amplified, 700-1800 nm, 5 mm, NIST Calibration

The DET-L-GE-R-C Germanium Photovoltaic Detector for LIDA™ houses an unbiased, photovoltaic mode operated photodiode coupled to a trans impedance amplifier. The internal 5 mm diameter active area Germanium photodiode and low-noise trans impedance amplifier provides for excellent light detection performance from 700-1800 nm, with the trans impedance amplifier providing a gain of 104 V/A to 109 V/A over 0.01 Hz-100 kHz frequencies. Below picowatt level light powers can be measured using this detector. This detector includes a NIST traceable calibration, making it suitable for absolute measurements over its entire sensitivity range.
This flange mounted photodiode sensor provides a BNC connector for signal output. The 1.5 inch female flange simplifies the integration to one of our many Oriel light sources and monochromators.
Specifications
- TypeGe Photodiode
- Detector TypeFlange Mount Photodiode
- Gain104 V/A to 109 V/A
- Detector InputFree Space
- Detector MaterialGermanium
- AmplifiedYes
- Spectral Range700-1800 nm
- Sensor SizeØ5 mm
- Connector TypeBNC (signal), LIDATM (power)
- Power Requirements±5 to ±15 VDC
- Bandwidth0.01 Hz-100 kHz
- Bias VoltageUnbiased
- Dimensions52.3 x 52.3 x 127.0 mm
- TE CooledNo
- Flange Type1.5 Inch Series Female Flange
- CalibratedYes

Resources & Downloads
3D Product Models
Manuals
Oriel DET-L Amplified Detectors User's Manual(1.3 MB, PDF)
Other
MKS EU ROHS3 - 71582 and DET-L Series.pdf(266 kB, PDF)
2D Product Drawings
DET-L-x-T-C Drawing(1.4 MB, PDF)
Related Products
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | CBL-70054-LIDACable, Oriel Amplified Detector to LIDA-SRS-KIT |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DET-L-GE-T-CGe Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration | In Stock |