Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length

Specifications

  • Type
    BNC Cable
  • Length
    1.8 m  
  • Connector Type
    BNC

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Flange Mount Photodiode SensorsDET-L-GE-R-CGe Photodiode, Amplified, 700-1800 nm, 5 mm, NIST Calibration
$3,530
Flange Mount Photodiode SensorsDET-L-GE-T-CGe Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration
$4,240
Flange Mount Photodiode SensorsDET-L-SIUV-R-CUV-Si Photodiode, Transimpedance Amplifier, 200-1100 nm, 10 x 10 mm, NIST
$2,857
Flange Mount Photodiode SensorsDET-L-SIUV-T-CUV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST
$4,140
Flange Mount Photodiode SensorsDET-L-PYC5-R-PPyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.45-9 µm
$3,135
Flange Mount Photodiode SensorsDET-L-PYK5-R-PPyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.60-50 µm
$2,950
Flange Mount Photodiode SensorsDET-L-PBS-R-UPbS Photodiode, 3 x 3 mm, 700-3000 nm, Supply and AC Coupled Pre-amplifier
$3,130

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Low Noise Current to Voltage Preamplifier70710Current to Voltage Preamplifier, Low Noise
$1,082
Light Bias Amplifier70714Sample Bias Amplifier, QE
$3,015

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Oriel Detector Cables70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility
$210