Sample Bias Amplifier, QE

  • Type
    Sample Bias Amplifier
  • Bandwidth
    4 Hz - 5900 Hz
  • Weight
    0.5 kg
  • Dimensions
    169.3 x 36.2 x 123.8 mm
  • AC Gain Temperature Coefficient
    ±35 ppm /°C Max
  • DC Gain Temperature Coefficient
    ±25 ppm /°C Max
  • DC Gain Accuracy
    ±0.2% for 10 x Gain
  • Temperature Coefficient
    ±100 ppm/ °C Max