UV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST

The DET-L-SIUV-T-C Silicon Photovoltaic Detector for LIDA™ houses an unbiased, photovoltaic mode operated photodiode coupled to a trans impedance amplifier. The internal 5 mm diameter active area, UV-enhanced Silicon photodiode with 1-stage TE cooler and low-noise trans impedance amplifier provides excellent light detection performance from 200-1100 nm, with the trans impedance amplifier providing a gain of 104 V/A to 109 V/A over 0.01 Hz-100 kHz frequencies. The 1-stage TE cooler is capable of cooling the Silicon photocathode to 250C below the ambient operating temperature. This detector includes a NIST traceable calibration, making it suitable for absolute measurements over its entire sensitivity range.
This flange mounted photodiode sensor provides a BNC connector for signal output. The 1.5 inch female flange simplifies the integration to one of our many Oriel light sources and monochromators.
Specifications
- TypeUV-Si Photodiode
- Detector TypeFlange Mount Photodiode
- Gain104 V/A to 109 V/A
- Detector InputFree Space
- Detector MaterialSilicon
- AmplifiedYes
- Spectral Range200-1100 nm
- Connector TypeBNC (signal), LIDATM (power), Cooler connector
- Power Requirements±5 to ±15 VDC
- Bandwidth0.01 Hz-100 kHz
- Bias VoltageUnbiased
- Dimensions52.3 x 52.3 x 127.0 mm
- TE CooledYes
- Sensor SizeØ5 mm
- Flange Type1.5 Inch Series Female Flange
- Temperature Sensor1-stage, 1.2 A, Δ25˚C
- Temperature Range0 to 25°C
- CalibratedYes

Resources & Downloads
Manuals
Oriel DET-L Amplified Detectors User's Manual(1.3 MB, PDF)
2D Product Drawings
DET-L-x-T-C Drawing(1.4 MB, PDF)
Related Products
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility | In Stock | ||||
![]() | 70062BCable, TE Cooled Detectors for Temperature Control, 1.8 m Length, ILX Compatibility | In Stock | ||||
![]() | 70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | CBL-70054-LIDACable, Oriel Amplified Detector to LIDA-SRS-KIT |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DET-L-SIUV-R-CUV-Si Photodiode, Transimpedance Amplifier, 200-1100 nm, 10 x 10 mm, NIST |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power | 1 Week |