About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, ILX Compatibility





Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, ILX Compatibility
Model: 70062B
In Stock
Product Series Overview
Oriel Detector CablesThe 70062B is a cable used to connect a TE cooled Oriel detector to one of Newport's ILX branded temperature controllers via a DB-15 instrument connector.
Specifications
- Length1.8 m
- Connector TypeDB-15 ILX Instrument Side
LEMO 4-pin Detector Side
- Length1.8 m
- Connector TypeDB-15 ILX Instrument Side
LEMO 4-pin Detector Side
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power | UNIVERSAL | In Stock | ||||
![]() | 71582Optical Power Detector, Silicon, TE Cooled, Light Intensity Feedback | UNIVERSAL | In Stock | ||||
![]() | DET-L-SIUV-T-CUV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST | UNIVERSAL | In Stock | ||||
![]() | DET-L-GE-T-CGe Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration | UNIVERSAL | In Stock |



