Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power

  • TE Current Range
    -4.00 to +4.00 A
  • TE Voltage Range
    -4 to +4 V
  • TE Output Power
    16 W
  • Thermistor Control Range
    0 - 199.9 kΩ
  • Connector Type
    DB15
  • Computer Interfaces
    None
  • Display Type
    3.5 digit green LED
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C