Designed to be economical and flexible, the LDT-5416 Thermoelectric Temperature Controller offers a stable, low noise bipolar output and is optimized for controlling the temperature of laser diodes and photodetectors. The unit’s hybrid proportional-integral control loop offers fast settling times with a typical long term temperature stability of ±0.01°C
- 16W output to work with the majority of lower power applications
- High stability within 0.01°C for sensitive experiments
- Hybrid P-I control loop for simple & fast settling time
- Three display modes provide easy access to information
- Three thermistor modes for a wide variety of usable thermistors
- Visual fault indicators for immediate notification of errors See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power | In Stock |
Specifications
- TE Current Range-4.0 to +4.0 A
- TE Voltage Range-4 to +4 V
- TE Output Power16 W
- Thermistor Control Range0 - 199.9 kΩ
- Connector TypeDB15
- Computer InterfacesNone
- Display Type4 digit green LED
Features
Maintain Laser Diode Threshold Current and Wavelength
The above figure figure shows that the threshold current and differential responsivity of a laser diode are strongly affected by the laser’s temperature. The laser threshold will increase exponentially with temperature as exp(T/T0), where T is the laser temperature and T0 is the “characteristic temperature” of the laser (typically between 60 to 150°C). T0 is a measure of the temperature sensitivity of the device with higher values implying that the device is more thermally stable. T0 is an important laser diode characteristic and is commonly extracted from multiple L-I curves. Changes in temperature also affect the bandgap of the semiconductor junction and therefore, the peak wavelength of the gain profile. This results in a linear relationship between temperature and the center wavelength of the laser diode (see above figure) with typical temperature tuning coefficients of 0.3 nm/°C. As a result, a temperature controller plays a key role in determining the laser wavelength. Please see Fundamentals of Laser Diode Control for additional information.
Accessories
Temperature Controller Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | In Stock | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female |
TO-Can Mounts
Butterfly Mounts
Resources
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Thermistor Calibration and Steinhart-Hart(370.9 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Selecting and Using Thermistors for Temperature Control(497.9 kB, PDF)
Technical Notes
Manuals
LDT-5416 Temperature Controller User's Manual(1.1 MB, PDF)
Literature
LDT-5416 Thermoelectric Temperature Controller Brochure(183.9 kB, PDF)