Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled

Specifications

  • Package Type
    3-pin & 4-pin TO-Can
  • Laser Current
    500 mA
  • TE Cooler
    Yes
  • TE Current Range
    -3.9 to +3.9 A
  • TE Voltage Range
    -3.7 to +3.7 V
  • Temperature Range
    10 to 85°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • Laser Driver Connector Type
    DB9 Female
  • TEC Controller Connector Type
    DB9 Male
  • Dimensions
    57.2 x 50.8 x 40.6 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode TEC CablesCC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female
$110
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male
$125

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male
$125