Cable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male

The CC305S Current Source Interconnect Cable is a twisted-pair cable with braided outer shield. This cable has been designed with superior rejection of most transient noise signals to provide the lowest noise current sourcing and measurement possible for laser diodes. The CC-305S cable is terminated at both ends for quick and easy connection to any ILX laser diode current source and mounting fixture. This cable provides the best protection for laser diodes over the widest range of laboratory or production conditions.
Specifications
- TypeLaser Driver to Mount Cable
- Maximum Current5A
- Connector TypeDB9 Male to DB9 Male
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Other
MKS EU ROHS3 - CC30X and CC50X Series(256 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | |||||
![]() | LDM-4984Laser Diode Mount, 14-pin Butterfly | In Stock | ||||
![]() | LDM-4984TLaser Diode Mount, 14-pin Butterfly, Temp Controlled | 6 Weeks | ||||
![]() | LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB | In Stock | ||||
![]() | CC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female | In Stock | ||||
![]() | LDC-3736Laser Diode Controller, 1/2/4A, 18V, 128W TEC, USB & GPIB, High Compliance Voltage | |||||
![]() | LNF-320Low Noise CW Filter, 9-pin DSUB | 7 Weeks | ||||
![]() | LDX-3620BLaser Diode Driver, Ultra Low Noise, 500 mA, Battery Operated | 4 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long | In Stock | ||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC316MCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, 8-Pack | In Stock |











