Laser Diode Mount, 14-pin Butterfly

The LDM-4984 is designed for typical 14-pin telecommunication butterfly laser diode packages. Zero insertion force (ZIF) sockets and spring-loaded clamps facilitate ease of mounting. The LDM4984 features the ILX Lightwave® standard 9-pin D-sub input connectors with configurable pin designations to accommodate virtually any laser diode pin configuration.
Specifications
- Package Type14-pin Butterfly
- Laser Current2 A
- TE CoolerNo
- Temperature SensorNone
- Laser Driver Connector TypeFemale 9-pin DSUB
- TEC Controller Connector TypeMale 9-pin DSUB
- Dimensions31.8 x 102 x 140 mm
Resources & Downloads
Application Notes
Choosing the Right Laser Diode Mount for Your Application(610.4 kB, PDF)
Manuals
LDM-4980 Laser Diode Mounts User's Manual(384.9 kB, PDF)
Literature
LDM-4980 Telecom Laser Diode Mount Brochure(640.9 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Technical Notes
LDM-4982 and 4984 Quick Setup Guide(76.6 kB, PDF)
Other
MKS EU ROHS3 - LDM498X Butterfly and DIL Series(258.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDM-4984TLaser Diode Mount, 14-pin Butterfly, Temp Controlled | 6 Weeks | ||||
![]() | LDM-4984-BTBLaser Diode Mount, 14-pin Butterfly, Bias-T | In Stock | ||||
![]() | LDM-4984T-BTBLaser Diode Mount, 14-pin Butterfly, Bias-T, Temp Controlled | In Stock | ||||
![]() | LDM-4984RFLaser Diode Mount, 14-pin Butterfly, RF Internal Modulation | In Stock | ||||
![]() | LDM-4984TRFLaser Diode Mount, 14-pin Butterfly, RF Internal Modulation, Temp Controlled | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB | In Stock | ||||
![]() | LDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC | In Stock | ||||
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power | In Stock | ||||
![]() | LDB-DFB-1550-20DFB Laser, Butterfly Package, 1550 nm, 20 mW | In Stock | ||||
![]() | LDB-DFB-1310-150DFB Laser, Butterfly Package, 1310 nm, 150 mW |










