DFB Laser, Butterfly Package, 1310 nm, 150 mW

Specifications

  • Type
    DFB Butterfly
  • Center Wavelength
    1310 nm
  • Center Wavelength Tolerance
    ±3 nm
  • Output Power
    150 mW
  • Maximum Operating Current
    500 mA Typical, 700 mA Max
  • Threshold Current
    15 mA Typical
  • Noise
    -145 dB/Hz Relative Intensity
  • Fiber Type
    Panda PM Fiber
  • Fiber Connector
    FC/APC, Narrow Key, Slow Axis Aligned
  • Linewidth
    10 MHz Max
  • Side Mode Suppression Ratio
    55 dB Typical
  • Operating Temperature
    -20 °C to +65 °C
  • Storage Temperature
    -40 °C to +85 °C
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
DFB Single-Frequency Fiber Pigtailed Laser DiodesLDB-DFB-1550-20DFB Laser, Butterfly Package, 1550 nm, 20 mW
In Stock
$1,900
DFB Single-Frequency Fiber Pigtailed Laser DiodesLDB-DFB-1550-50CWDFB Laser, Butterfly Package, 1550 nm, 50 mW, CW$2,600
DFB Single-Frequency Fiber Pigtailed Laser DiodesPL13CF0021FCB-NLaser Diode, Fiber Pigtailed, 1310 nm, 2 mW, 9/125 SMF, FC w/ Isolator
In Stock
$465