Control Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female

The CC505S TE Controller/Laser Diode Mount Interconnect Cable is the temperature controller complement to ILX's CC305S laser current source cable. Twisted pair signal wires and braided shielding help minimize noise generation and reception by the cable, which means less noise in the laser's output. The cable is terminated at both ends for quick and easy connection to many ILX Lightwave® temperature controllers and mounting fixtures.
Specifications
- TypeTEC Controller to Mount Cable
- Maximum Current5A
- Connector TypeDB15 Male to DB9 Female
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Other
MKS EU ROHS3 - CC30X and CC50X Series(256 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | |||||
![]() | LDM-4984TLaser Diode Mount, 14-pin Butterfly, Temp Controlled | 6 Weeks | ||||
![]() | LDM-4984Laser Diode Mount, 14-pin Butterfly | In Stock | ||||
![]() | LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB | 1 Week | ||||
![]() | LDT-5910C-120VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 120 VAC | 5 Weeks | ||||
![]() | LDC-3736Laser Diode Controller, 1/2/4A, 18V, 128W TEC, USB & GPIB, High Compliance Voltage | |||||
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power | 2 Weeks | ||||
![]() | LDM-4990Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC516MControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack | In Stock | ||||
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | 1 Week | ||||
![]() | CC550SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, Extra Long | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock |













