About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Control Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack


Control Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack
Model: CC516M
In Stock
Product Series Overview
Laser Diode TEC CablesThe CC516M TE Controller Cable Bundle is a set of eight twisted-pair cables with braided outer shields. The cable composition is identical to the ILX Lightwave® standard CC505S TE Controller/Laser Diode Mount Interconnect Cable but has a shorter length to accommodate installation in the confined space of an equipment rack. Twisted pair signal wires and braided shielding help minimize noise generation and reception by the cable, which means less noise in the lasers output. Each cable in the CC-516M bundle is terminated at both ends for quick and easy connection to ILX modular laser diode current sources and mounting fixtures. The connector pinouts are the same as the ILX Lightwave CC505S cable.
Specifications
- TypeTEC Controller to Mount Cable Bundle
- Maximum Current5A
- Connector TypeDB15 Male to DB9 Female
- Length4.5ft (1.3m)
- Quantity8
- TypeTEC Controller to Mount Cable Bundle
- Maximum Current5A
- Connector TypeDB15 Male to DB9 Female
- Length4.5ft (1.3m)
- Quantity8
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | UNIVERSAL | 4 Weeks | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | UNIVERSAL | In Stock | ||||
![]() | CC550SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, Extra Long | UNIVERSAL | In Stock | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | UNIVERSAL | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | UNIVERSAL |





