About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, TEC Controller to Bare Wire, 6 Amp, DB15 Male


Cable, TEC Controller to Bare Wire, 6 Amp, DB15 Male
Model: CC501H
In Stock
Product Series Overview
Laser Diode TEC CablesThe CC501H Low Resistance, High Current TEC Interconnect Cable is a twisted pair cable with braided shielding to help minimize noise generation and reception. The CC501H cable uses larger gauge wire for increased current capacity and is terminated at one end for quick and easy connection to the ILX Lightwave® LDC-3926559 6A Temperature Controller Module. Tinned leads are provided on the cables opposite end to allow use with user-designed fixtures. A card is provided identifying the connector pinout and wire color configuration.
Specifications
- TypeTEC Controller Unterminated Cable
- Maximum Current6A
- Connector TypeDB15 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
- TypeTEC Controller Unterminated Cable
- Maximum Current6A
- Connector TypeDB15 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Other
CC501H Wiring(229.2 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | UNIVERSAL | |||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | UNIVERSAL | In Stock | ||||
![]() | CC516MControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack | UNIVERSAL | In Stock | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | UNIVERSAL | In Stock | ||||
![]() | CC550SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, Extra Long | UNIVERSAL | In Stock |






