Control Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female

  • Type
    TEC Controller to Mount Cable
  • Maximum Current
    6A  
  • Connector Type
    DB15 Male to 7W2 Female
  • Length
    6ft (1.8m)
  • Quantity
    1