Cable, TEC Controller to Bare Wire, 5 Amp, DB15 Male

The CC501S TE Controller/Laser Diode Mount Interconnect Cable is the temperature controller complement to ILX's CC306S laser current source cable. Twisted pair signal wires and braided shielding help minimize noise generation and reception by the cable, which means less noise in the lasers output. The CC-501S cable is terminated at one end for quick and easy connection to any ILX Lightwave® temperature controller. Tinned leads are provided on the cables opposite end to allow use with non-ILX or user-designed fixtures. A card is provided for identifying the connector pinout and wire color configuration.
Specifications
- TypeTEC Controller Unterminated Cable
- Maximum Current5A
- Connector TypeDB15 to Bare Wire
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Other
CC501S Wiring(31.3 kB, PDF) MKS EU ROHS3 - CC30X and CC50X Series(256 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | LDT-5910C-220VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 220 VAC | 1 Week |


