About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire


Cable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
Model: CC306S
In Stock
Product Series Overview
Laser Diode Driver CablesThe CC306S Current Source Interconnect Cable is a twisted-pair cable with braided outer shield. This cable has been designed with superior rejection of most transient noise signals to provide the lowest noise current sourcing and measurement possible for laser diodes. The CC-306S cable is terminated at one end for quick and easy connection to any ILX laser diode current source. Tinned leads are provided on the cables opposite end to allow use with non-ILX or user-designed fixtures. The connector pinout is the same as the ILX Lightwave® CC-305S cable. A card is provided identifying the connector pinout and wire color configuration.
Specifications
- TypeLaser Driver Unterminated Cable
- Maximum Current5A
- Connector TypeDB9 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
- TypeLaser Driver Unterminated Cable
- Maximum Current5A
- Connector TypeDB9 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Other
CC306S Wiring(118.5 kB, PDF) MKS EU ROHS3 - CC30X and CC50X Series(256 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | UNIVERSAL | In Stock | ||||
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | UNIVERSAL | In Stock | ||||
![]() | LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB | UNIVERSAL | In Stock | ||||
![]() | LDC-3736Laser Diode Controller, 1/2/4A, 18V, 128W TEC, USB & GPIB, High Compliance Voltage | UNIVERSAL | |||||
![]() | CC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male | UNIVERSAL | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | UNIVERSAL |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC316MCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, 8-Pack | UNIVERSAL | In Stock | ||||
![]() | CC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long | UNIVERSAL | In Stock | ||||
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | UNIVERSAL |








