Cable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, 8-Pack

  • Type
    Laser Driver to Mount Cable Bundle
  • Maximum Current
    5A  
  • Connector Type
    DB9 Male to DB9 Male
  • Length
    4.5ft (1.3m)
  • Quantity
    8