Cable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long

The CC-355S Current Source Interconnect Cable is a twisted-pair cable with braided outer shield. This cable has been designed with superior rejection of most transient noise signals to provide the lowest noise current sourcing and measurement possible for laser diodes. The CC-355S cable is terminated at both ends for quick and easy connection to ILX laser diode current sources and mounting fixtures. This cable provides the best protection for laser diodes when the laser diode test fixture and controller must be separated by more than 15 feet. The connector pinouts are the same as the ILX Lightwave® CC305S cable.
Specifications
- TypeLaser Driver to Mount Cable
- Maximum Current5A
- Connector TypeDB9 Male to DB9 Male
- Length16.5ft (5m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)


