Cable, TEC Controller to Bare Wire, 10 Amp, DB25 Male

The CC594H TE Controller Unterminated Interconnect Cable is designed for use with the ILX Lightwave® LDT-5940C and LDT-5900 Series Precision Temperature Controllers and non-ILX or user-designed fixtures. Twisted pair signal wires and braided shielding help minimize noise generation and reception by the cable, which means less noise in the lasers output. The cable is terminated on one end for easy connection to the temperature controller. The opposite end is unterminated with tinned leads. This version of cable allows for four-wire measurement of both TEC voltage and thermistor resistance and includes pin out connections for an external fan control by the LDT-5940C. A card is provided that identifies the connector pinout and wire color configuration.
Specifications
- TypeTEC Controller Unterminated Cable
- Maximum Current10A
- Connector TypeDB25 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Other
CC594H Wiring(237.6 kB, PDF)






