TEC Controller to Mount Cable, 10 Amp, DB25 Male to 7W2 Female

  • Type
    TEC Controller to Mount Cable
  • Maximum Current
    10A  
  • Connector Type
    DB25 Male to 7W2 Female
  • Length
    6ft (1.8m)
  • Quantity
    1
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C