About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Control Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female


Control Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female
Model: CC595S
Product Series Overview
Laser Diode TEC CablesThe CC595S TE Controller/Laser Diode Mount Interconnect Cable is designed to interface between the ILX Lightwave® LDT-5940C and LDT-5900 series Precision Temperature Controllers and Laser Diode Mounting Fixtures. Twisted pair signal wires and braided shielding help minimize noise generation and reception by the cable, which means less noise in the lasers output. The cable is terminated on one end with a 25-pin male D-sub connector for easy connection to the temperature controller. The opposite end is terminated with a 9-pin female D-sub connector to allow attachment to any standard ILX Lightwave laser diode mounting fixture. Four-wire measurement of TEC voltage is possible with this cable.
Specifications
- TypeTEC Controller to Mount Cable
- Maximum Current5A
- Connector TypeDB25 Male to DB9 Female
- Length6ft (1.8m)
- Quantity1
- TypeTEC Controller to Mount Cable
- Maximum Current5A
- Connector TypeDB25 Male to DB9 Female
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LDT-5948Temperature Controller, Thermoelectric, ±5A, ±12V, 60W, GPIB & RS232 | UNIVERSAL | |||||
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | UNIVERSAL | |||||
![]() | LDC-3736Laser Diode Controller, 1/2/4A, 18V, 128W TEC, USB & GPIB, High Compliance Voltage | UNIVERSAL |






