About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Control Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, Extra Long


Control Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, Extra Long
Model: CC550S
In Stock
Product Series Overview
Laser Diode TEC CablesThe CC550S TE Controller/Laser Diode Mount Interconnect Cable is the temperature controller complement to ILX's CC355S laser current source cable. Twisted pair signal wires and braided shielding help minimize noise generation and reception by the cable, which means less noise in the lasers output. The cable is terminated at both ends for quick and easy connection to many ILX Lightwave® temperature controllers and mounting fixtures that are separated by more than 15 feet. The connector pinout is the same as ILX Lightwave's CC505S cable.
Specifications
- TypeTEC Controller to Mount Cable
- Maximum Current5A
- Connector TypeDB15 Male to DB9 Female
- Length16.5ft (5m)
- Quantity1
- TypeTEC Controller to Mount Cable
- Maximum Current5A
- Connector TypeDB15 Male to DB9 Female
- Length16.5ft (5m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC516MControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack | UNIVERSAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | UNIVERSAL | In Stock | ||||
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | UNIVERSAL | 1 Week | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | UNIVERSAL | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | UNIVERSAL | 7 Weeks |





