Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled

  • Package Type
    3-pin & 4-pin TO-Can
  • Laser Current
    4 A
  • TE Cooler
    Yes
  • TE Current Range
    -4.0 to +4.0 A
  • TE Voltage Range
    -8.5 to +8.5 V
  • Temperature Range
    -20 to 85°C
  • Temperature Sensor
    AD590JH
  • Laser Driver Connector Type
    DB9 Female
  • TEC Controller Connector Type
    DB9 Male
  • Heat Dissipation Capability
    9.3 W  
  • Dimensions
    121 x 102 x 38 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C