Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 9 of 9 total products
Compatibility:
Compare Description Drawings, CAD & Specs SizeTypeCenter WavelengthOutput Power Avail. Price
Laser Diode, TO-56 and TO-9 PackageHL6545MGTO-56CW Laser Diode660 nm130 mW
In Stock
$50
Laser Diode, TO-56 and TO-9 PackageTO56-102-116TO-56Pulsed Laser Diode1550 nm14 W (150 nsec pulse peak power, with 0.1% duty cycle)$464
Laser Diode, TO-56 and TO-9 PackageTO56-103-116TO-56Pulsed Laser Diode1550 nm24W (150 nsec pulse peak power, with 0.1% duty cycle)
In Stock
$464
Laser Diode, TO-56 and TO-9 PackageTO56-114-116TO-56Pulsed Laser Diode1310 nm19 W (150 nsec pulse peak power, with 0.1% duty cycle)
In Stock
$464
Laser Diode, TO-56 and TO-9 PackageTO56-116-116TO-56Pulsed Laser Diode1470 nm13 W (Peak)
Laser Diode, TO-56 and TO-9 PackageTO9-121-161TO-9CW or Pulsed1465 nm1.8 W
In Stock
$237
Laser Diode, TO-56 and TO-9 PackageTO9-147-161TO-9CW or Pulsed1550 nm1.6 W
In Stock
$279
Laser Diode, TO-56 and TO-9 PackageTO9-148-161TO-9CW or Pulsed1565 nm1.8 W
In Stock
$237
Laser Diode, TO-56 and TO-9 PackageTO9-152-161TO-9CW or Pulsed1330 nm2.0 W
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$237

Features

Two TO-Can Packages Available

Our TO-Can Laser Diode components are available in either 5.6 mm (TO-56) or 9 mm (TO-9) packages.

Integrate with Newport Laser Diode Controllers

With Newport’s industry renowned laser mounts, laser diode drivers and temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. For added convenience Newport offers combination laser diode driver and temperature controllers.

Maximum Flexibility in Equipment

Newport supplies all the necessary equipment to drive the lasers. You can build a complete laser system with our TO-can diode mounts, laser diode control instrumentation, and cabling accessories.

Caution on Electrostatic Discharge (ESD)

Each individual laser diode is tested and characterized, and guaranteed to operate, prior to shipment, by the renowned laser diode manufactures. The bare laser diodes are highly sensitive to ESD and it can happen from mundane activities such as connecting electrical cables. A grounding wrist strap, such as the FK-STRAP , is recommended when handling the laser diode.

Laser Radiation Warning

Radiation emitted by laser devices can be dangerous to the eyes and appropriate precautions must be taken in use. (Ref. BS EN 60825, HD 482 S1 & IEC 825) VISIBLE LASER RADIATION

Warranty

Newport offers a 30 day return-for-credit with the laser diodes returned in the original sealed bag.

Accessories

TO-Can Mounts

Compare Description Drawings, CAD & Specs Avail. Price
Low Cost TO-56 and TO-9 Diode MountLDM-4405Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
2 Weeks
$735
Compact TO-Can Laser Diode MountLDM-4990Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
In Stock
$1,595
Collimated TO-56 and TO-9 Laser Diode Mounts710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
2 Weeks
$1,485

Laser Diode Control Instruments

Compare Description Drawings, CAD & Specs Avail. Price
High Power Laser Diode DriversLDX-36018-35Laser Diode Driver, High Power CW/QCW, 18A, 35V, GPIB$7,590
High Power Laser Diode DriversLDX-36025-12Laser Diode Driver, High Power CW/QCW, 25A, 12V, GPIB (RoHS and / or CE Pending)$6,255
High Power Laser Diode DriversLDX-36040-30Laser Diode Driver, High Power CW/QCW, 40A, 30V, GPIB$9,100

Resources

Data Sheets