Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 15 total products
Compatibility:
Compare Description Drawings, CAD & Specs Center WavelengthOutput PowerBeam Diameter (1/e2)Beam Divergence Full AngleLinewidth Avail. Price
Laser Diode Modules, CWLPM1310-05E1310 nm5 mW3.41 x 4.09 mm<1.5 x 0.7 mrad1 nm
In Stock
$875
Laser Diode Modules, CWLPM1550-05E1550 nm5 mW3.42 x 4.11 mm<1.5 x 0.7 mrad1 nm
1 Week
$960
Laser Diode Modules, CWLPM405-95E405 nm95 mW<0.5 x 0.7 mrad
In Stock
$7,790
Laser Diode Modules, CWLPM635-03C635 nm3 mW1.47 x 1.47 mm<1.2 mrad2 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,095
Laser Diode Modules, CWLPM635-08C635 nm8 mW1.47 x 1.47 mm<1.2 mrad2 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,165
Laser Diode Modules, CWLPM639-30C639 nm30 mW1.56 x 1.56 mm<1.2 mrad2 nm
In Stock
$1,890
Laser Diode Modules, CWLPM690-30C690 nm30 mW1.48 x 1.48 mm<1.2 mrad2 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,200
Laser Diode Modules, CWLQC1310-05E1310 nm5 mW3.41 x 4.09 mm<1.5 x 0.7 mrad1 nm$1,810
Laser Diode Modules, CWLQC1550-05E1550 nm5 mW3.42 x 4.11 mm<1.5 x 0.7 mrad1 nm$1,900
Laser Diode Modules, CWLQC639-30C639 nm30 mW1.56 x 1.56 mm<1.2 mrad2 nm$2,900
Notes:

Models ending with "C" generate circular beams, and models ending with "E" generate elliptical beams.

Specifications

  • Center Wavelength Tolerance
    <700 nm: ±10 nm
    700 to 1300 nm: ±15 nm
    1300 to 1600 nm: ±20 nm
  • Power Stability
    LPM: <5% (8 hr.)
    LQC: <1% (8 hr.)
  • Maximum Operating Current
    LPM: 120 mA
    LQC: 3000 mA
  • Size
    LPM: Ø12.7 x 50.8 mm
    LQC: Ø38.1 x 157.5 mm
  • Noise
    <0.5%
  • Power Requirements
    LPM: 3.5 to 5 VDC
    LQC: 4.8 to 12 VDC
  • Operating Temperature
    0 to 40°C

Features

LQC Series for Excellent Performance

The LQC Series includes a self-contained laser diode with superior optical quality, a very high precision current source and a PID temperature controller built in the module. These laser modules are ideal for demanding experimental setups where the temperature and current control are important.

Protective rubber cap included only with Class 3B lasers and above.

Wide Variety of Laser Modules

The laser diodes are available at various wavelengths and output power levels. Newport strives to offer high performance laser diodes with a variety of different output wavelengths and a high output power and beam quality to provide the maximum flexibility in your research.

Economical LPM Series

For applications that only need laser diode modules with simple, more economical fixed output power supplies, the LPM series is suitable. The LPM modules include the diode and collimating optics in a single case.

Protective rubber cap included only with Class 3B lasers and above.

Elliptical or Circular Beam Output

All LPM and LQC diode lasers are available either in elliptical (E versions) or circular (C versions) output beam shape. Circular beams are generated using a micro lens built in the diode laser and exhibit better quality than elliptical versions. The wavelengths indicated are typical values only, due to the nature of FP lasers.

LPMS Power Supplies Recommended for Use with Laser Diode Modules

Newport's LPMS Series Power Supplies (sold separately) are more than just power supplies. This is a key instrument that will make the LPM and LQC laser diode modules CDRH-compliant. It provides an interlock input, key enable switch, delayed start-up, and laser active indicator. The laser modules in the wavelength range of 375-473 nm require an 8/12 VDC power source. Those in the range of 635-2330 nm require a 5 VDC power source. (Note: Warranty is not applicable when a custom power supply is used to drive the laser diode module.)

Power Supplies Ordered Separately

Applications

  • Spectroscopy
  • Interferometry
  • Machine vision
  • Flow cytometry
  • Tissue fluorescence

Accessories

Optical Mounts

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Size AdaptersA-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82
Laser Diode Optical Mount AdaptorsCLD-1Optical Mount Adapter, 25.4 mm, 0.6 in. Cylindrical Laser Diode
In Stock
$44
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
ULTIMA® Clear Edge Mirror MountsU200-AMirror Mount, ULTIMA®, Clear Edge, 2.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192

Interface Cable

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Module AccessoriesLQC-CABInterface Cable, LQC Laser Modules$50

Power Supplies

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Module AccessoriesLPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$555
Laser Diode Module AccessoriesLPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,230
Laser Diode Module AccessoriesLPMS-8-110Power Supply, < 500 nm Laser Diode Modules, 8V DC/110 VAC
In Stock
$365