Laser Diode Module, 635 nm, 3 mW, CW, Circular Beam, Micro Lens

  • Type
    CW Laser Diode
  • Center Wavelength
    635 nm  
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    3 mW  
  • Power Stability
    <5% (8 hr.)
  • Beam Diameter (1/e2)
    1.47 x 1.47 mm
  • Beam Divergence Full Angle
    <1.2 mrad
  • Maximum Operating Current
    120 mA  
  • Size
    Ø12.7 x 50.8 mm
  • Noise
    <0.5%
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Linewidth
    2 nm
  • Power Requirements
    3.5 to 5 VDC
  • Operating Temperature
    0 to 40°C