About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Mount Adapter, 25.4 mm, 0.6 in. Cylindrical Laser Diode


Optical Mount Adapter, 25.4 mm, 0.6 in. Cylindrical Laser Diode
Model: CLD-1
Product Series Overview
Laser Diode Optical Mount AdaptorsThe CLD-1 Cylindrical Diode Adaptor mounts cylindrical laser diode packages with an outside diameter up to 0.6 inch (15.2 mm). The mount adaptor has an outside diameter of 1 in. (25.4 mm) and can be mounted in PERFORMA™ and ULTIMA® optical mounts for tip-tilt.
Specifications
- TypeCylindrical Laser Diode Adapter
- TypeCylindrical Laser Diode Adapter
Resources & Downloads
Other
CLD-1_RoHS2021.pdf(680.3 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LPM1550-05ELaser Diode Module, 1550nm, 5mW, CW, Elliptical beam | UNIVERSAL | |||||
![]() | LPM405-95ELaser Diode Module, Violet, 405 nm, 95 mW, CW, Elliptical beam | UNIVERSAL | |||||
![]() | LPM635-08CLaser Diode Module, 635 nm, 8 mW, CW, Circular Beam, Micro Lens | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LPM635-08CLaser Diode Module, 635 nm, 8 mW, CW, Circular Beam, Micro Lens | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




