Laser Diode Module, 635 nm, 8 mW, CW, Circular Beam, Micro Lens

The LPM635-08C Laser Diode Module is an economical choice for applications that only need laser diode modules with simple, more economical fixed output power supply The LPM modules include the diode and collimating optics in a single case. This Fabry-Perot (FP) 635 nm Laser Diode Module with 8 mW CW circular beam (using a microlens) comes in a self contained module. It requires a 5 VDC external power supply.
Economical LPM Series
For applications that only need laser diode modules with simple, more economical fixed output power supplies, the LPM series is suitable. The LPM modules include the diode and collimating optics in a single case.
Elliptical or Circular Beam Output
All LPM and LQC diode lasers are available either in elliptical (E versions) or circular (C versions) output beam shape. Circular beams are generated using a micro lens built in the diode laser and exhibit better quality than elliptical versions. The wavelengths indicated are typical values only, due to the nature of FP lasers.
LPMS Power Supplies Recommended for Use with Laser Diode Modules
Newport's LPMS Series Power Supplies (sold separately) are more than just power supplies. This is a key instrument that will make the LPM and LQC laser diode modules CDRH-compliant. It provides an interlock input, key enable switch, delayed start-up, and laser active indicator. The laser modules in the wavelength range of 375-473 nm require an 8/12 VDC power source. Those in the range of 635-2330 nm require a 5 VDC power source. (Note: Warranty is not applicable when a custom power supply is used to drive the laser diode module.)
Applications
- Spectroscopy
- Interferometry
- Machine vision
- Flow cytometry
- Tissue fluorescence
Specifications
- TypeCW Laser Diode
- Center Wavelength635 nm
- Center Wavelength Tolerance±10 nm
- Output Power8 mW
- Power Stability<5% (8 hr.)
- Beam Diameter (1/e<sup>2</sup>)1.47 x 1.47 mm
- Beam Divergence Full Angle<1.2 mrad
- Maximum Operating Current120 mA
- SizeØ12.7 x 50.8 mm
- Noise<0.5%
- ApplicationsSpectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
- Linewidth2 nm
- Power Requirements3.5 to 5 VDC
- Operating Temperature0 to 40°C
Resources & Downloads
Manuals
LPM Laser Diode Modules User's Manual(1.5 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CLD-1Optical Mount Adapter, 25.4 mm, 0.6 in. Cylindrical Laser Diode | In Stock | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LQA635-08CLaser Diode Module, 635 nm, 8 mW, Analog, Circular Beam | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CLD-1Optical Mount Adapter, 25.4 mm, 0.6 in. Cylindrical Laser Diode | In Stock |










