Laser Diode Module, 635 nm, 8 mW, Analog, Circular Beam

The LQA635-08C Laser Diode Module with Analog Modulation is a self-contained LD module with superior optical quality, a very high precision current source and a PID temperature controller, built in the module. This Fabry-Perot (FP) 635 nm typical Laser Diode Module with a 8 mW circular beam comes in a self contained module. LQA Series Laser Diode Modules can be analog modulated up to 20 MHz. To modulate the LQA Series diode laser modules from below-threshold (at 0 V) to full power (at +1 V) requires an external 1 VDC analog input. Download the user's manual for complete operating instructions. The modulation sources must be provided by the user. LQA-CAB cable is recommended for modulation interface between the modulation source and the diode laser module. This module requires a 5 VDC external power supply. A LPMS-5 Series Power Supply (not included) must be used with this LD module to meet CDRH requirements by providing an interlock input, key enable switch, delayed start-up, and laser active indicator. Warranty is not applicable when a custom power supply is used to drive the module.
Current Source and Temperature Control Built-in for Excellent Performance
The LQA and LQD Series include a self-contained laser diode with superior optical quality, a very high precision current source and a PID temperature controller built in the module. These laser modules are ideal for demanding experimental setups where the temperature and current control are important.
Analog Modulation Versions
The LQA Series can perform analog modulation of up to 20 MHz. Modulating the LQA diode laser modules from below-threshold (at 0 V) to full power (at +1 V) requires an external 1 VDC analog input. The modulation sources must be provided by the user. Our
Digital Modulation Versions
The LQD Series can perform digital modulation (via TTL) of up to 100 MHz. Modulating the LQD diode laser modules from below-threshold to full power requires a user-supplied external 0-5 V TTL modulation signal (0 V yields full power). Our
Elliptical or Circular Beam Output
All LQA and LQD diode lasers are available either in elliptical (E versions) or circular (C versions) output beam shape. Circular beams are generated using a micro lens built in the diode laser and exhibit better quality than elliptical versions. The wavelengths indicated are typical values only, due to the nature of FP lasers.
LPMS Power Supplies Recommended for Use with Laser Diode Modules
Newport's LPMS Series Power Supplies (sold separately) are more than just power supplies. This is a key instrument that will make the LQA and LQD laser diode modules CDRH-compliant. It provides an interlock input, key enable switch, delayed start-up, and laser active indicator. The laser modules in the wavelength range of 375-473 nm require an 8/12 VDC power source. Those in the range of 635-2330 nm require a 5 VDC power source. (Note: Warranty is not applicable when a custom power supply is used to drive the laser diode module.)
Applications
- Spectroscopy
- Interferometry
- Machine vision
- Marking, Flow cytometry
- Tissue fluorescence.
Specifications
- TypeAnalog Modulated Laser Diode
- Center Wavelength635 nm
- Center Wavelength Tolerance±10 nm
- Output Power8 mW
- Power Stability<1% (8 hr.)
- Beam Divergence Full Angle<1.2 mrad (1/e2)
- Maximum Operating Current3000 mA
- SizeØ38.1 x 157.5 mm
- Noise<0.5%
- Rise/Fall Time20 ns typical
- ApplicationsSpectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
- Power Requirements4.8 to 12 VDC
- Operating Temperature0 to 40°C

Resources & Downloads
Application Notes
Manuals
LQx Series Laser Diode Modules User's Manual(744.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LQD635-03CLaser Diode Module, 635 nm, 3 mW, Digital, Circular Beam | In Stock | ||||
![]() | LQD639-30CLaser Diode Module, 639 nm, 30 mW, Digital, Circular Beam | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LQA660-110CLaser Diode Module, 660 nm, 110 mW, Analog, Circular Beam | In Stock | ||||
![]() | LPM635-08CLaser Diode Module, 635 nm, 8 mW, CW, Circular Beam, Micro Lens | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPM635-03CLaser Diode Module, 635 nm, 3 mW, CW, Circular Beam, Micro Lens | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LQC639-30CLaser Diode Module, 639 nm, 30 mW, CW, Circular beam |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










