Mirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs

The U100-A2K ULTIMA® Clear Quadrant Mirror Mount offers unsurpassed functionality. This optical mount for 1 inch (25.4 mm) diameter optics includes two 100 TPI locking actuators with knob providing ±7° of tip/tilt adjustment. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. Hard carbide pads enable smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height. This product is also available in 10-piece saving pack
The Clear Edge Advantage
With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
Replaceable Actuators
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±7°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialAluminum
- Knob, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Weight132 g
Resources & Downloads
Other
U100-A2K RoHS Certificate(260.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A-LH-2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SN100-FSuprema® Clear Edge Mirror Mount, 1.0 in. Diameter, No Actuators, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CP-0.5Pivot Insert, SN/SX/SU Series Suprema® Optical Mirror Mounts | In Stock | ||||
![]() | U100-P2HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 2 Locking Allen-keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | 3 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A-LH-2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9962Optical Pedestal, Clean-Passivated, 6.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5EOptical Post, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

























