Adjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob

  • Travel Range
    12.7 mm  
  • Adjustment Screw Thread
    1/4-100
  • Drive Type
    Knob
  • Axial Load Capacity
    90 N  
  • Lock
    No Lock
  • Tip Style
    Ball
  • Sensitivity
    0.71 µm  
  • Weight
    25 g