Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Actuator, Miniature, 12 mm Travel, DC Servo motor

Specifications

  • Travel Range
    12 mm
  • Maximum Speed
    0.4 mm/s  
  • Minimum Incremental Motion
    0.20 µm
  • Push Force
    60 N
  • Accuracy, Typical
    ±2.2 µm
  • Accuracy, Guaranteed
    ±4.0 µm
  • Bi-directional Repeatability, Typical
    ±0.15 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.25 µm
  • Uni-directional Repeatability, Typical
    ±0.10 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.50 µm
  • Drive Screw Pitch
    0.5 mm
  • Reduction Gear
    1:256
  • Origin
    Optical, at lower limit
  • Origin Repeatability
    ±2 µm
  • Encoder Resolution
    0.030517578 µm
  • Limit Switches
    Optical switches, both ends
  • Cable Length
    3 m  
  • Connector Type
    DB25 - Male
  • Weight
    0.25 kg  
  • MTBF
    10000 h (25N load, 10% duty cycle)
  • Maximum Power Consumption
    10 W
  • Compliance
    RoHS 3, CE

Resources & Downloads

3D Product Models
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Similar

Compare Description Drawings, CAD & Specs Avail. Price
TRA DC Servo Actuators With CONEX™ ControllerCONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller
6 Weeks
$1,903
Precision Motorized Actuators, LTA SeriesLTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
ESP302 3-Axis DC and Stepper Motion ControllerESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,970
Compact Motorized Actuators, TRA SeriesTRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,156
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
Compact Motorized Actuators, TRA SeriesTRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
SM Vernier Micrometer HeadsSM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105