Mirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs

The SN100C-F2K Suprema® Stainless Steel Clear Quadrant Kinematic Optical Mount is fabricated from pressed and sintered powdered metal stainless steel. Through our patent pending process we create cost-effective pressed and sintered powdered stainless steel mounts with performance comparable to that of wrought stainless steel. Newport's SN100 design has been optimized utilizing our broad experience in opto-mechanics, vibration damping and isolation, optics, and material science. Through comprehensive design, finite element analysis, and rigorous testing, we have achieved performance previously attained only through high cost, custom stainless steel mounts. Our Patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. 1 inch (25.4 mm) diameter optics are front loaded and held securely in place against precision mounting pads using the nylon-tipped setscrew, or be epoxied in place. Extensive laboratory testing has shown that epoxying the optic in place provides optimal performance and stability. SN100 mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. This two-actuator configuration with 127 TPI locking Adjustment Screws with knob has tip and tilt adjustability over a range of ±7°. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
The Clear Edge Advantage

With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
In-Process Heat Treatment

Every Suprema mount is heat treated as part of the fabrication process. Heat treating relieves the build up of fabrication stresses which improve the overall stability of the mount.
Precision Polished Carbide Pads

Suprema SN100 series mirror mounts are made with super hard 10 µ-in. precision-polished tungsten carbide kinematic pads ensuring a highly stable kinematic mechanism.
Locking Adjustment Screws

Suprema Clear Edge Low-Drift Mirror Mounts use a Flexure Lock built with an AJS bushing. Flexure Locks exert a tangential force on the screw to prevent rotation.
Replaceable Actuators
The Suprema SN100 and SN200 mount design allows actuators to be removed and installed with ease. Loosening the lock nut lets the actuator gently slide out from the mount enabling reconfiguration for specific applications. This industry-standard 9.5-mm bore allows many different types of actuators to be used with these versatile mirror mounts. Suprema mounts are compatible not only with standard actuator screws, but also with micrometers, Allen-key adjusters and differential micrometers.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread127 TPI
- θx, θy
- 3.0 arc sec
- Angular Range±7°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialStainless Steel
- Knob, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Weight219 g
Resources & Downloads
Other
SN100C-F2K RoHS Certificate(262.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN100C-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., (2) 127-TPI Locking Knobs, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2K-PKMirror Mount 10 Pack, Suprema® SU100-F2K, 1.0 in., 2 Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN200-F2KMirror Mount, Suprema®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F3K-PKMirror Mount 10 Pack, Suprema® SU100-F3K, 1.0 in., 3 Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100T-F2HMirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F3HMirror Mount, Suprema®, Clear Edge, 1.0 in., (3) 127-TPI Locking Hex Key | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., (2) 127-TPI Locking Knobs, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 127-TPI Locking Hex Key | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F3KMirror Mount, Suprema®, Clear Edge, 1.0 in, (3) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















