Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators

Specifications

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Knob
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±7°
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Drive Type
    Knob, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm
  • Optic Mounting
    Set Screw
  • Weight
    229 g

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Clear Edge Low-Drift Mirror MountsSN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$186
Suprema® Low-Drift Mirror MountsSU100-F3KMirror Mount, Suprema®, 1.0 in, Three 100-TPI Locking Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$183
M Series Standard Mirror MountsM1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
New Focus Mirror Mounts9807Mirror Mount, Classic, Center, 1.0 in., 3 Knobs
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$147

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-1R05Lens Adaptor, 1.0 in. Mount to 0.5 in. Diameter Lens, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Cube Beamsplitter HoldersUPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
45-Degree Mirror MountsUPA-45D145 Degree Mirror Holder, 25.4 mm Diameter
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Mirror Mount Fiber Optic AdaptersUPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Hex-Driven Mirror MountsSS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$173
Suprema® Clear Edge Low-Drift Mirror MountsSN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$186