Mirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators

The SS100-F2H Suprema® Stainless Steel Kinematic Optical Mount is fabricated from pressed and sintered powdered metal stainless steel. Through our patent pending process we create cost-effective pressed and sintered powdered stainless steel mounts with performance comparable to that of wrought stainless steel. Newport's SN100 design has been optimized utilizing our broad experience in opto-mechanics, vibration damping and isolation, optics, and material science. Through comprehensive design, finite element analysis, and rigorous testing, we have achieved performance previously attained only through high cost, custom stainless steel mount. 1 inch (25.4 mm) diameter optics are front loaded and held securely in place against precision mounting pads using the nylon-tipped setscrew, or be epoxied in place. Extensive laboratory testing has shown that epoxying the optic in place provides optimal performance and stability. SN100 mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. This two-actuator configuration with 100 TPI locking Hex Adjustment Screws has tip and tilt adjustability over a range of +/- 4 degrees. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
The Stainless Steel Advantage
All Suprema mirror mounts are made from stainless steel making them the most stable and easiest to align. Stainless steel is 3X stiffer than aluminum so it flexes significantly less allowing easier alignment. Stainless steel's coefficient of thermal expansion is lower than aluminum making it more stable during temperature fluctuations. Stainless steel makes Suprema the flag ship of Newport’s mirror mount offering.
Locking Allen-Key Adjusters
Suprema industrial mirror mounts feature Allen-key adjustments to save space and prevent unintended adjustment.For long-term stability, screw lock is included in select models. The jam nut lock, used for SS100 mount, and hex broach lock, used for SS050 mount, exert an axial force on the adjustment screw which locks the mirror mount's alignment in place. These locks can be tightened either by hand or by using an Allen-key.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Weight161 g
Resources & Downloads
Other
SS100-F2H RoHS Certificate(261.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9950Optical Pedestal Spacer Set, (3) 0.25 in. and (6) 0.125 in. Spacers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS100-F2H-V6Mirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex Actuators, Vacuum | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock | ||||
![]() | U100-AC2KMirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-R3H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 3 100-TPI Locking Hex, LH | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-R2H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 2 100-TPI Locking Hex, LH | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F3HMirror Mount, Suprema®, Clear Edge, 1.0 in., (3) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

























