Mirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex Actuators, Vacuum

The SS100-F2H-V6 vacuum compatible Suprema® Stainless Steel Kinematic Optical Mounts are fabricated from powdered stainless steel and specially prepared high vacuum environments.The SS100 has Full Aperture version with 100-TPI actuators. Polished and lapped carbide pads enable smooth, repeatable motion and outstanding stability. These mounts have a two-actuator configuration with locking Hex Adjustment Screws providing tip and tilt adjustability. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±4°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Vacuum CompatibilityHigh Vacuum (10-6 Torr)
Resources & Downloads
3D Product Models
2D Product Drawings
SS100 and SC100(630.9 kB, PDF)
Other
MKS EU RoHS3 - SN100C-F2H-V6 and SS100-F2H-V6(222.1 kB, PDF)
Literature
Vaccum Compatible Products Brochure(3.8 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock | ||||
![]() | SC100-R3H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 3 100-TPI Locking Hex, LH | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F3HMirror Mount, Suprema®, Clear Edge, 1.0 in., (3) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-R2H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 2 100-TPI Locking Hex, LH | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050NPiezo Optical Mount, Compact, 0.5 in. Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-A1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-ACMirror Mount, ULTIMA®, Center, 1.0 in. Diameter, No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More |






















