Mirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 2 100-TPI Locking Hex, LH

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±4°
  • Actuator Orientation
    Left-handed
  • Optic Loading
    Rear
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm
  • Special Features
    Left-handed