Mirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators

The SS100-F3H Suprema® Stainless Steel Kinematic Optical Mount is fabricated from pressed and sintered powdered metal stainless steel. Through our patent pending process we create cost-effective pressed and sintered powdered stainless steel mounts with performance comparable to that of wrought stainless steel. Newport's SS100 design has been optimized utilizing our broad experience in opto-mechanics, vibration damping and isolation, optics, and material science. Through comprehensive design, finite element analysis, and rigorous testing, we have achieved performance previously attained only through high cost, custom stainless steel mounts. 1 inch (25.4 mm) diameter optics are front loaded and held securely in place against precision mounting pads using the nylon-tipped setscrew, or be epoxied in place. Extensive laboratory testing has shown that epoxying the optic in place provides optimal performance and stability. SS100 mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. This three actuator configuration with 100 TPI locking Hex Adjustment Screws has tip and tilt adjustability over a range of +/- 4 degrees as well as translation. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
The Stainless Steel Advantage
All Suprema mirror mounts are made from stainless steel making them the most stable and easiest to align. Stainless steel is 3X stiffer than aluminum so it flexes significantly less allowing easier alignment. Stainless steel's coefficient of thermal expansion is lower than aluminum making it more stable during temperature fluctuations. Stainless steel makes Suprema the flag ship of Newport’s mirror mount offering.
Locking Allen-Key Adjusters
Suprema industrial mirror mounts feature Allen-key adjustments to save space and prevent unintended adjustment.For long-term stability, screw lock is included in select models. The jam nut lock, used for SS100 mount, and hex broach lock, used for SS050 mount, exert an axial force on the adjustment screw which locks the mirror mount's alignment in place. These locks can be tightened either by hand or by using an Allen-key.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 3.8 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Weight167 g
Resources & Downloads
Other
SS100-F3H RoHS Certificate(261.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-SS100-R3HNKinematic Optic Mount, 1.0 in., Stainless Steel, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F3HMirror Mount, Suprema®, Clear Edge, 1.0 in., (3) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-R3H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 3 100-TPI Locking Hex, LH | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-R2H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 2 100-TPI Locking Hex, LH | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VIB320-1630Vibration Isolator, Mechanical, 16 lbs. (7.3 kg) to 30 lbs. (13.6 kg) | In Stock | ||||
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992445 Degree Mirror Holder, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


























